تجاوز إلى المحتوى الرئيسي
Logo print

Communicating cable EMS CX³ length 500mm

EMS CX³ LEGRAND

Communicating cable EMS CX³ length 500mm

REF. 414908 EAN. 3414970805362
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type Other
Duplex No
Conductor material Copper
Conductor surface Bare
Diameter conductor 0.404 mm
Nominal cross section conductor 0.128 mm²
AWG size Other
Conductor category Class 1 = solid
Number of cores 7
Number of stranding elements 4
Stranding element No
Material core insulation Polyvinyl chloride (PVC)
Core identification according to HD 308 S2 No
Core identification Colour
Screen over stranding element None
Screen over stranding None
Longitudinal water blocking cable No
Radial water blocking cable No
Suitable for underground installation No
Approved type of underground installation Other
Protective sheath Other
Material outer sheath Polyvinyl chloride (PVC)
Specification material outer sheath Other
Colour outer sheath Other
Number of sheath layers 1
Armouring/reinforcement None
Material armouring Other
Cable geometry Round
Flame retardant according to IEC 60332-1-2 Yes
Halogen free according to EN IEC 60754-1 Yes
Outer diameter approx. 0.95 mm
Permitted cable outer temperature during assembling/handling 80-80 °C
Permitted cable outer temperature after assembling without vibration 80-80 °C
Suitable as telephone cable No
Suitable as computer data cable No
Suitable as signalling cable Yes
Suitable for use as security alarm cable No
Drain wire No
With rip cord No
Cable width approx. 5 mm
Cable height approx. 5 mm
Weight 10 kg/km
Nominal voltage U 12 V
With rodent protection No
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No

7 documents
Technical Guide
Technical Guide
Technical Guide
EXB20057_FR.pdf pdf (10.47 Mo)
Technical Guide
EXB20058_EN.pdf pdf (10.42 Mo)
Instruction Use
LE08378AC.pdf pdf (1.42 Mo)
Technical Sheet
F02339FR-03.pdf pdf (1.98 Mo)
Technical Sheet
F02339EN-03.pdf pdf (2.04 Mo)
1 document
Catalogue Commercial Page
ex223001_0117.pdf pdf (0.07 Mo)
1 document
You can only compare 4 products, you must remove 1 to add this one
التفاصيل