Variable external angle for snap-on aluminium trunking 50x85mm
LEGRAND
Variable external angle for snap-on aluminium trunking 50x85mm
REF. 603828
EAN.
3245066038285
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 85 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Cover width 1 | 0 mm |
Cover width 2 | 0 mm |
Cover width 3 | 0 mm |
Symmetric | Yes |
Model | Moulded hood |
Angle | 60-120 ° |
Material | Plastic |
Material quality | Other |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Grey |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION