Internal angle for Universal DLP-S trunking 190x50mm
DLP-S
LEGRAND
Internal angle for Universal DLP-S trunking 190x50mm
REF. 638051
EAN.
3245066380513
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 190 mm |
---|---|
Depth | 50 mm |
Shape | Symmetric |
Number of covers | 0 |
Cover width 1 | 0 mm |
Cover width 2 | 0 mm |
Cover width 3 | 0 mm |
Model | Moulded hood |
Angle | 80-120 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION