تجاوز إلى المحتوى الرئيسي
Logo print

Plate power terminal blocks Viking 3 - for bars/lugs - asym rails -M12 -pitch 34

LEGRAND

Plate power terminal blocks Viking 3 - for bars/lugs - asym rails -M12 -pitch 34

REF. 039033 EAN. 3245060390334
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connectable conductor cross section fine-strand without cable end sleeve 120-120 mm²
Rated voltage 1000 V
Type of electrical connection 1 Bolt connection
Type of electrical connection 2 Bolt connection
Number of levels 1
Number of clamp positions per level 1
Internally connected stages No
Mounting method G-rail
Material insulation body Thermoplastic
Inflammability class of insulation material according to with UL94 V2
Operating temperature -5-40 °C
Width 34 mm
Height 61 mm
Depth 84 mm
Closing plate required No
Colour Grey

2 documents
Catalogue Technical Page
ex223001_0471.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_0470.pdf pdf (0.21 Mo)