تجاوز إلى المحتوى الرئيسي
Logo print

Connecting terminal block, screw connection, 1 connection, 1entry/1outlet, Cross-section 4mm² - pitch 6mm - grey

Viking 3 LEGRAND

Connecting terminal block, screw connection, 1 connection, 1entry/1outlet, Cross-section 4mm² - pitch 6mm - grey

REF. 037180 EAN. 3245060371807
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connectable conductor cross section fine-strand without cable end sleeve 0.25-2.5 mm²
Connectable conductor cross section fine-strand with cable end sleeve 0.25-2.5 mm²
Connectable conductor cross section solid-core 0.25-2.5 mm²
Connectable conductor cross section multi-wired 0.25-2.5 mm²
Rated current In 15 A
Rated voltage 500 V
Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection
Number of levels 1
Number of clamp positions per level 2
Mounting method DIN rail (top hat rail) 35 mm
Material insulation body Thermoplastic
Operating temperature -5-40 °C
Inflammability class of insulation material according to with UL94 V2
Width 6 mm
Height 46.5 mm
Depth 71.5 mm
Explosion-tested version 'Ex e' No
Closing plate required Yes
Colour Grey
Internally connected stages No

2 documents
Technical Sheet
F01094FR-01.pdf pdf (1.8 Mo)
Technical Sheet
F01094EN-01.pdf pdf (1.81 Mo)
3 documents
Catalogue Commercial Page
ex223001_0459.pdf pdf (0.15 Mo)
Catalogue Technical Page
ex223001_0465.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0466.pdf pdf (0.13 Mo)
4 documents
Agreement
Agreement
IMQ-CA02.04202 (0.69 Mo)
Agreement
Agreement
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل