تجاوز إلى المحتوى الرئيسي
Logo print

Connecting terminal block, screw connection, 1 connection 2entry/2outlet, Cross-section 4mm² - pitch 6mm - green/yellow

Viking 3 LEGRAND

Connecting terminal block, screw connection, 1 connection 2entry/2outlet, Cross-section 4mm² - pitch 6mm - green/yellow

REF. 037179 EAN. 3245060371791
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connectable conductor cross section fine-strand without cable end sleeve 0.25-6 mm²
Connectable conductor cross section fine-strand with cable end sleeve 0.25-4 mm²
Connectable conductor cross section solid-core 0.25-6 mm²
Connectable conductor cross section multi-wired 0.25-4 mm²
Rated voltage 500 V
Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection
Number of levels 1
Number of clamp positions per level 4
Mounting method DIN rail (top hat rail) 35 mm
Material insulation body Thermoplastic
Operating temperature -5-40 °C
Inflammability class of insulation material according to with UL94 V2
Width 6 mm
Height 51.5 mm
Depth 57 mm
Explosion-tested version 'Ex e' Yes
Closing plate required Yes
Colour Green/yellow
Internally connected stages No

6 documents
Technical Sheet
F00671EN-02.pdf pdf (1.11 Mo)
Technical Sheet
F00914FR-01.pdf pdf (0.66 Mo)
Technical Sheet
F00914FR-00.pdf pdf (1.06 Mo)
Technical Sheet
F00914EN-01.pdf pdf (0.66 Mo)
Technical Sheet
F00671FR-02.pdf pdf (1.08 Mo)
Technical Sheet
F00914EN-00.pdf pdf (0.87 Mo)
3 documents
Catalogue Commercial Page
ex223001_0458.pdf pdf (0.16 Mo)
Catalogue Technical Page
ex223001_0465.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0466.pdf pdf (0.13 Mo)
6 documents
Agreement
IMQ-CA02.04207 (0.64 Mo)
Agreement
Ex-002/i (0.25 Mo)
Agreement
Agreement
Agreement
Agreement