تجاوز إلى المحتوى الرئيسي
Logo print

Connecting terminal block, screw connection, 1 connection 1entry/1outlet Cross-section 36mm² - pitch 15mm - blue

Viking 3 LEGRAND

Connecting terminal block, screw connection, 1 connection 1entry/1outlet Cross-section 36mm² - pitch 15mm - blue

REF. 037105 EAN. 3245060371050
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connectable conductor cross section fine-strand without cable end sleeve 2.5-50 mm²
Connectable conductor cross section fine-strand with cable end sleeve 4-35 mm²
Connectable conductor cross section solid-core 2.5-50 mm²
Connectable conductor cross section multi-wired 4-35 mm²
Rated current In 125 A
Rated voltage 800 V
Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection
Number of levels 1
Number of clamp positions per level 2
Mounting method DIN rail (top hat rail) 35 mm
Material insulation body Thermoplastic
Operating temperature -5-40 °C
Inflammability class of insulation material according to with UL94 V2
Width 15 mm
Height 63 mm
Depth 57 mm
Explosion-tested version 'Ex e' Yes
Closing plate required Yes
Colour Blue
Internally connected stages No

4 documents
Technical Sheet
F00671EN-02.pdf pdf (1.11 Mo)
Technical Sheet
F00902FR-04.pdf pdf (1.79 Mo)
Technical Sheet
F00902EN-03.pdf pdf (3.41 Mo)
Technical Sheet
F00671FR-02.pdf pdf (1.08 Mo)
3 documents
Catalogue Commercial Page
ex223001_0458.pdf pdf (0.16 Mo)
Catalogue Technical Page
ex223001_0465.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0466.pdf pdf (0.13 Mo)
1 document
3D Autocad
037105.dwg dwg (0.11 Mo)
6 documents
Agreement
Ex-002/i (0.25 Mo)
Agreement
Agreement
Agreement
Agreement
IMQ-CA02.04206 (0.87 Mo)
Agreement
NF-NF208_1010 (0.28 Mo)