تجاوز إلى المحتوى الرئيسي
Logo print

Separation / insulation divider Viking 3 - spring connection - 2 levels

LEGRAND

Separation / insulation divider Viking 3 - spring connection - 2 levels

REF. 037596 EAN. 3245060375966
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

End plate model No
Partition model Yes
Colour Grey
Thickness 2.7 mm
Snap in Yes
Inflammability class of insulation material according to with UL94 V2

2 documents
Catalogue Technical Page
ex223001_0469.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0463.pdf pdf (0.69 Mo)
1 document
3D Autocad
037596.dwg dwg (0.04 Mo)