تجاوز إلى المحتوى الرئيسي
Logo print

Reversible flat metal door XL³ 4000 - width 475 mm - Height 2000 mm

LEGRAND

Reversible flat metal door XL³ 4000 - width 475 mm - Height 2000 mm

REF. 020571 EAN. 3245060205713
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Compartment door
Version as glazed door No
Version as door for disconnecting switch interlocking No
Width 1800 mm
Height 475 mm
Depth 25 mm
EMC-version No
Material Steel
Surface finishing Lacquered
Colour Grey
Degree of protection (IP) IP40
Degree of impact strength (IK) IK10
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
RAL-number 7035
Halogen free Yes

2 documents
Instruction Use
F0996C-02.pdf pdf (0.37 Mo)
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0381.pdf pdf (0.46 Mo)
2 documents
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)