تجاوز إلى المحتوى الرئيسي
Logo print

Reversible curved glass door XL³ 4000 - width 725 mm - Height 2000 mm

LEGRAND

Reversible curved glass door XL³ 4000 - width 725 mm - Height 2000 mm

REF. 020564 EAN. 3245060205645
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Compartment door
Version as glazed door Yes
Version as door for disconnecting switch interlocking No
Width 1800 mm
Height 725 mm
Depth 60 mm
EMC-version No
Material Steel
Surface finishing Lacquered
Colour Grey
Degree of protection (IP) IP40
Degree of impact strength (IK) IK08
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
RAL-number 7035
Halogen free Yes

2 documents
Instruction Use
F0996C-02.pdf pdf (0.37 Mo)
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0381.pdf pdf (0.46 Mo)
3 documents
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
Agreement
LOVAG-IT 13.045 (0.12 Mo)