Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
LEGRAND
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
REF. 001958
EAN.
3414971093157
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Closed |
---|---|
Suitable for cable gland | Yes |
Cable entry | Round |
Number of cables | 1-1 |
Suitable for cable diameter | 12-25 mm |
Bore diameter | 15 mm |
For wall thickness | 2.5-4 mm |
Thread size (metric) | 32 |
Total length | 15 mm |
With strain relief | No |
Shrink technique | Yes |
Angle model | No |
---|---|
Material | Other |
Material quality | Polypropylene (PP) |
Surface protection | Other |
Halogen free | No |
Colour | Grey |
Gastight | No |
Fire resistant | No |
Watertight | Yes |
Degree of protection (IP) | IP65 |
Operating / setting temperature | -25-40 °C |
2 documents
Workshop Book
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION