تجاوز إلى المحتوى الرئيسي
Logo print
title

Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets

LEGRAND

Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets

REF. 001957 EAN. 3414971093133
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Closed
Suitable for cable gland Yes
Cable entry Round
Number of cables 1-1
Suitable for cable diameter 9-18 mm
Bore diameter 15 mm
For wall thickness 2.5-4 mm
Thread size (metric) 25
Total length 15 mm
With strain relief No
Shrink technique Yes
Angle model No
Material Other
Material quality Polypropylene (PP)
Surface protection Other
Halogen free No
Colour Grey
Gastight No
Fire resistant No
Watertight Yes
Degree of protection (IP) IP65
Operating / setting temperature -25-40 °C

2 documents
Workshop Book
Workshop Book
3 documents
Catalogue Commercial Page
ex223001_0411.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0413.pdf pdf (0.04 Mo)
Catalogue Commercial Page
ex223001_0412.pdf pdf (0.11 Mo)