تجاوز إلى المحتوى الرئيسي
Logo print

Spare membrane gland Plexo - up to Ø20 mm - grey

Plexo™ LEGRAND

Spare membrane gland Plexo - up to Ø20 mm - grey

REF. 091914 EAN. 3245060919146
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Closed
Suitable for cable gland No
Cable entry Round
Suitable for cable diameter 4-16 mm
Bore diameter 22 mm
For wall thickness 2-2 mm
With strain relief No
Angle model No
Material Plastic
Material quality Other
Halogen free Yes
Colour Grey
Degree of protection (IP) Other
Operating / setting temperature -25-40 °C
Height 10 mm
Storage temperature -25-70 °C
RAL-number 7035
Entry membrane gland type Flexible to puncture

2 documents
Catalogue Commercial Page
ex223001_0803.pdf pdf (0.15 Mo)
Catalogue Commercial Page
ex223001_0790.pdf pdf (0.11 Mo)
1 document
Agreement
OC / CB-FR_715099 (0.51 Mo)