Flat angle for Universal DLP-S trunking 100x50mm
DLP-S
LEGRAND
Flat angle for Universal DLP-S trunking 100x50mm
REF. 638013
EAN.
3414970335616
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 130.7 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Direction | Rising/descending |
Symmetric | Yes |
Model | Base unit and cover |
Angle | 90-90 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
---|---|
RAL-number | 9010 |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | -5-60 °C |
Height | 130.7 mm |
Storage temperature | -25-60 °C |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION