تجاوز إلى المحتوى الرئيسي
Logo print

Fixe flat angle for snap-on trunking 50x105mm

DLP LEGRAND

Fixe flat angle for snap-on trunking 50x105mm

REF. 075642 EAN. 3245060756420
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 155 mm
Depth 50 mm
Number of covers 0
Direction Rising/descending
Symmetric Yes
Model Base unit and cover
Angle 90-90 °
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Spanned
With cable fixing clip No
Degree of protection (IP) Other
Degree of impact strength (IK) Other
Operating / setting temperature 15-60 °C
Height 54 mm
Storage temperature -5-60 °C

3 documents
Instruction Use
LE01542AB.pdf pdf (0.34 Mo)
Technical Sheet
F00886FR-04.pdf pdf (1.06 Mo)
Technical Sheet
F00886EN-06.pdf pdf (1 Mo)
2 documents
Catalogue Technical Page
ex223001_1066-1067.pdf pdf (0.17 Mo)
Catalogue Commercial Page
ex223001_1059.pdf pdf (0.13 Mo)
3 documents
BIM Data
BIM Data
BIM Data
2 documents
PEP
LGRP-01604-V02.01-EN.pdf pdf (0.74 Mo)
PEP
LGRP-01604-V02.01-FR.pdf pdf (0.71 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل