تجاوز إلى المحتوى الرئيسي
Logo print

End-cap for Snap-on DLP-S trunking 85x50mm

DLP-S LEGRAND

End-cap for Snap-on DLP-S trunking 85x50mm

REF. 638025 EAN. 3245066380254
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 85 mm
Depth 50 mm
Model Symmetric
Suitable for Left/right
Joint cover Yes
Type of fastening Screw-on
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9010
With protective foil No

2 documents
Technical Sheet
F01198FR-07.pdf pdf (3.26 Mo)
Technical Sheet
F01198EN-08.pdf pdf (3.25 Mo)
1 document
Catalogue Commercial Page
ex223001_1082.pdf pdf (0.14 Mo)
1 document
3D Autocad
LG-638025.stp ifc (0.08 Mo)
1 document
PEP
LGRP-01519-V01.01-EN.pdf pdf (0.59 Mo)