تجاوز إلى المحتوى الرئيسي
Logo print

Left or right end cap for snap-on trunking 50x130mm

DLP LEGRAND

Left or right end cap for snap-on trunking 50x130mm

REF. 075613 EAN. 3245060756130
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 53 mm
Depth 50 mm
Model Symmetric
Suitable for Left/right
Joint cover Yes
Type of fastening Screw-on
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
Degree of protection (IP) IP40
Operating / setting temperature -5-60 °C
Degree of impact strength (IK) IK07
Height 137 mm
Storage temperature -25-60 °C

3 documents
Instruction Use
LE01004AB.pdf pdf (0.32 Mo)
Technical Sheet
F00886FR-04.pdf pdf (1.06 Mo)
Technical Sheet
F00886EN-06.pdf pdf (1 Mo)
2 documents
Catalogue Technical Page
ex223001_1066-1067.pdf pdf (0.17 Mo)
Catalogue Commercial Page
ex223001_1060.pdf pdf (0.14 Mo)
3 documents
BIM Data
BIM Data
BIM Data
2 documents
PEP
LGRP-01604-V02.01-EN.pdf pdf (0.74 Mo)
PEP
LGRP-01604-V02.01-FR.pdf pdf (0.71 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل