تجاوز إلى المحتوى الرئيسي
Logo print

Left or right end cap for DLP universal trunking 50x105mm (with 65mm cover)

DLP LEGRAND

Left or right end cap for DLP universal trunking 50x105mm (with 65mm cover)

REF. 010700 EAN. 3245060107000
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 105 mm
Depth 50 mm
Model Symmetric
Suitable for Left/right
Joint cover Yes
Type of fastening Screw-on
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
Degree of protection (IP) IP40
Operating / setting temperature -5-60 °C
Degree of impact strength (IK) IK07
Height 110 mm
Storage temperature -25-60 °C

2 documents
Technical Sheet
F00885EN-04.pdf pdf (1.66 Mo)
Technical Sheet
F00885FR-03.pdf pdf (1.99 Mo)
2 documents
Catalogue Commercial Page
ex223001_1070.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_1074-1075.pdf pdf (0.12 Mo)
3 documents
BIM Data
BIM Data
BIM Data
3 documents
Agreement
NF 004-601796A (0.42 Mo)
PEP
LGRP-01605-V02.01-FR.pdf pdf (0.71 Mo)
PEP
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل