External angle for Universal DLP-S trunking 100x50mm
DLP-S
LEGRAND
External angle for Universal DLP-S trunking 100x50mm
REF. 638012
EAN.
3414970335609
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 76.8 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Cover width 1 | 0 mm |
Cover width 2 | 0 mm |
Cover width 3 | 0 mm |
Symmetric | Yes |
Model | Moulded hood |
Angle | 90-90 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | White |
RAL-number | 9003 |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | -5-60 °C |
Height | 106.2 mm |
Storage temperature | -25-60 °C |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION