تجاوز إلى المحتوى الرئيسي
Logo print

VDI cable management accessory for internal angle

DLP LEGRAND

VDI cable management accessory for internal angle

REF. 010781 EAN. 3245060107819
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 140 mm
Depth 0 mm
Number of covers 0
Cover width 1 0 mm
Cover width 2 0 mm
Cover width 3 0 mm
Symmetric Yes
Model Base unit
Angle 90-90 °
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Inner lying
With cable fixing clip No
Degree of protection (IP) Other
Degree of impact strength (IK) Other
Operating / setting temperature 15-60 °C
Height 40 mm
Storage temperature -5-60 °C

1 document
Instruction Use
104870261_01.pdf pdf (0.99 Mo)
1 document
Catalogue Commercial Page
ex223001_1078.pdf pdf (0.15 Mo)