تجاوز إلى المحتوى الرئيسي
Logo print

Internal angle for Universal DLP-S trunking 100x50mm

DLP-S LEGRAND

Internal angle for Universal DLP-S trunking 100x50mm

REF. 638011 EAN. 3414970335869
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 77 mm
Depth 50 mm
Shape Symmetric
Number of covers 0
Cover width 1 0 mm
Cover width 2 0 mm
Cover width 3 0 mm
Model Moulded hood
Angle 90-90 °
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Spanned
With cable fixing clip No
Degree of protection (IP) Other
Degree of impact strength (IK) Other
Operating / setting temperature -5-60 °C
Height 105 mm
Storage temperature -25-60 °C

2 documents
Technical Sheet
F01198FR-07.pdf pdf (3.26 Mo)
Technical Sheet
F01198EN-08.pdf pdf (3.25 Mo)
2 documents
Catalogue Technical Page
ex223001_1088.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_1086.pdf pdf (0.09 Mo)
1 document
3D Autocad
LG-638011.stp ifc (0.06 Mo)
1 document
PEP
LGRP-01519-V01.01-EN.pdf pdf (0.59 Mo)