تجاوز إلى المحتوى الرئيسي
Logo print

Variable internal angle for snap-on antimicrobial trunking 50x130mm

DLP LEGRAND

Variable internal angle for snap-on antimicrobial trunking 50x130mm

REF. 075712 EAN. 3245060757120
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 130 mm
Depth 50 mm
Shape Symmetric
Number of covers 0
Cover width 1 0 mm
Cover width 2 0 mm
Cover width 3 0 mm
Model Base unit
Angle 80-100 °
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment Yes
Surface protection Other
Colour White
RAL-number 9003
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Inner lying
With cable fixing clip No

3 documents
Technical Sheet
F01431EN-04.pdf pdf (0.7 Mo)
Technical Sheet
F01431FR-03.pdf pdf (1 Mo)
Instruction Use
LE00998AB.pdf pdf (0.38 Mo)
2 documents
Catalogue Technical Page
ex223001_1066-1067.pdf pdf (0.17 Mo)
Catalogue Commercial Page
ex223001_1064.pdf pdf (0.13 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل