تجاوز إلى المحتوى الرئيسي
Logo print

End cap for DLPlus mini-trunking 40x20mm. White

DLPlus LEGRAND

End cap for DLPlus mini-trunking 40x20mm. White

REF. 031211 EAN. 3245060312114
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Left/right
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Suitable for circuit integrity No
Type of fastening Snap on
Colour White
RAL-number 9003
With protective foil No
Width 40 mm
Height 20 mm

3 documents
Instruction Use
104870237-02.pdf pdf (0.17 Mo)
Technical Sheet
F00988EN-05.pdf pdf (2.71 Mo)
Technical Sheet
F00988FR-03.pdf pdf (2.59 Mo)
2 documents
Catalogue Commercial Page
ex223001_1045.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_1048.pdf pdf (0.04 Mo)
2 documents
PEP
LGRP-01603-V02.01-EN.pdf pdf (0.92 Mo)
PEP
LGRP-01603-V02.01-FR.pdf pdf (0.88 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل