تجاوز إلى المحتوى الرئيسي
Logo print

Cam switch - on/off switch - PR 12 - 1P - 16 A - 1 contact - box 76x76 mm

LEGRAND

Cam switch - on/off switch - PR 12 - 1P - 16 A - 1 contact - box 76x76 mm

REF. 027710 EAN. 3245060277109
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of switch On/Off switch
Number of poles 1
Max. rated operation voltage Ue AC 690 V
Rated permanent current Iu 16 A
Number of switch positions 2
With zero (off) position Yes
With retraction in 0-position No
Device construction Surface mounted device
Suitable for floor mounting Yes
Suitable for front mounting No
Complete device in housing Yes
Type of control element Toggle
Front shield size 48x48 mm
Degree of protection (IP), front side IP65

1 document
Instruction Use
096897001-01.pdf pdf (0.72 Mo)
3 documents
Catalogue Commercial Page
ex223001_0490.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0492-0493.pdf pdf (0.37 Mo)
Catalogue Technical Page
ex223001_0491.pdf pdf (0.04 Mo)
3 documents
Agreement
Agreement
CSA-1725160 (0.1 Mo)
Agreement