تجاوز إلى المحتوى الرئيسي
Logo print

Variable internal-external angle for DLPlus mini-trunking 20x125mm

DLPlus LEGRAND

Variable internal-external angle for DLPlus mini-trunking 20x125mm

REF. 030221 EAN. 3245060302214
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Moulded hood
Angle 60-120 °
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Suitable for circuit integrity No
Type of fastening Snap on
Colour White
RAL-number 9003
Degree of protection (IP) Other
With protective foil No
Degree of impact strength (IK) Other
Operating / setting temperature 15-60 °C
Width 20 mm
Height 12.5 mm
Storage temperature -5-60 °C

3 documents
Instruction Use
104870245-03.pdf pdf (0.22 Mo)
Technical Sheet
F00988EN-05.pdf pdf (2.71 Mo)
Technical Sheet
F00988FR-03.pdf pdf (2.59 Mo)
2 documents
Catalogue Commercial Page
ex223001_1044.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_1048.pdf pdf (0.04 Mo)
2 documents
PEP
LGRP-01603-V02.01-EN.pdf pdf (0.92 Mo)
PEP
LGRP-01603-V02.01-FR.pdf pdf (0.88 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل