تجاوز إلى المحتوى الرئيسي
Logo print

Insulating screw XL³ - M6 x 10

LEGRAND

Insulating screw XL³ - M6 x 10

REF. 036774 EAN. 3245060367749
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Material quality Other
Type of material certificate according to EN 10204 None
Surface protection Other
Head form Hexagon
Countersunk head No
Dimension square neck bolt 12 mm
Thread size (metric) 6
Thread size (imperial) Other
Length to bottom side head 10 mm
Thread length 10 mm
Full thread Yes
Screwing system Hexagon slotted
Wrench width 10 mm
Pitch thread 1 mm
Thread per inch 25.4
Thread type Metric
Left-handed thread Yes
Head diameter 12 mm
Head height 4 mm
With flange No
With nut No
With washer No
Self-locking Yes
RAL-number 9003
Colour White
Depth 10 mm

2 documents
Catalogue Commercial Page
ex223001_0375.pdf pdf (0.24 Mo)
Catalogue Commercial Page
ex223001_0403.pdf pdf (0.15 Mo)