تجاوز إلى المحتوى الرئيسي
Logo print

Concrete flush-mounting box - for floor box 3 modules Cat.No 0 896 44

Mosaic™ LEGRAND

Concrete flush-mounting box - for floor box 3 modules Cat.No 0 896 44

REF. 089649 EAN. 3245060896492
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Nominal dimension 136 mm
Min. height finishing layer 80 mm
Levelling range 80-80 mm
Suitable for subfloor duct countersunk (closed) No
Suitable for subfloor duct overhead closed No
Built-in opening for floor column No
Built-in opening for built-in unit Round
Material side wall Plastic
Suitable for placing of sealing No
Decoupling possibility cover from base unit Yes
Bottom plate Yes

2 documents
Technical Sheet
F00889FR-00.pdf pdf (0.2 Mo)
Technical Sheet
F00889EN-00.pdf pdf (0.19 Mo)
1 document
Catalogue Commercial Page
ex223001_1165.pdf pdf (0.05 Mo)
3 documents
التفاصيل