تجاوز إلى المحتوى الرئيسي
Logo print

Motor operator DMX³ 2500 and 4000 - 24 V~/=

LEGRAND

Motor operator DMX³ 2500 and 4000 - 24 V~/=

REF. 028834 EAN. 3245060288341
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of switch drive Other
Rated control supply voltage AC 50 Hz 24-24 V
Rated control supply voltage AC 60 Hz 24-24 V
Rated control supply voltage DC 24-24 V
Voltage type for actuating AC/DC

3 documents
Instruction Use
Y2960G.pdf pdf (10.91 Mo)
Workshop Book
Technical Guide
2 documents
Catalogue Commercial Page
ex223001_0206.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_0220.pdf pdf (0.11 Mo)