تجاوز إلى المحتوى الرئيسي
Logo print

Motor operator DMX³ 1600 - 24 V~/=

LEGRAND

Motor operator DMX³ 1600 - 24 V~/=

REF. 028120 EAN. 3414970766908
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of switch drive Motor drive
Rated control supply voltage AC 50 Hz 24-24 V
Rated control supply voltage AC 60 Hz 24-24 V
Rated control supply voltage DC 24-24 V
Voltage type for actuating AC/DC

4 documents
Workshop Book
Instruction Use
LE08439AB.pdf pdf (1.5 Mo)
Technical Guide
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0214.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0202.pdf pdf (0.1 Mo)