تجاوز إلى المحتوى الرئيسي
Logo print

Motor operator 24V for DPX³ 630 circuit breaker

DPX³ 1600 LEGRAND

Motor operator 24V for DPX³ 630 circuit breaker

REF. 026140 EAN. 3245060261405

DPX³, auxiliary for moulded case circuit breaker and trip-free switch

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of switch drive Motor drive
Rated control supply voltage AC 50 Hz 24-24 V
Rated control supply voltage AC 60 Hz 24-24 V
Rated control supply voltage DC 24-24 V
Voltage type for actuating AC/DC

4 documents
Instruction Use
LE14036AA.pdf pdf (1.86 Mo)
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0180.pdf pdf (0.08 Mo)
1 document
3D Autocad
026144.dwg dwg (0.07 Mo)