تجاوز إلى المحتوى الرئيسي
Logo print

Shunt release 24V AC for MPX3

MPX³ LEGRAND

Shunt release 24V AC for MPX3

REF. 417410 EAN. 3414970396532
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 20.4-26.4 V
Rated control supply voltage AC 60 Hz 20.4-26.4 V
Voltage type for actuating AC
Type of electric connection Screw connection
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Suitable for power circuit breaker No
Suitable for off-load switch No
Suitable for motor safety switch Yes
Suitable for overload relay No

1 document
Technical Guide
1 document
Catalogue Commercial Page
ex223001_0271.pdf pdf (0.1 Mo)