تجاوز إلى المحتوى الرئيسي
Logo print

Shunt trip for DMX³ 1600 - 48 V~/=

LEGRAND

Shunt trip for DMX³ 1600 - 48 V~/=

REF. 028132 EAN. 3414970767011
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 43.2-52.8 V
Rated control supply voltage AC 60 Hz 43.2-52.8 V
Rated control supply voltage DC 43.2-52.8 V
Voltage type for actuating AC/DC
Type of electric connection Flat plug-in connection
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 1
Suitable for power circuit breaker Yes
Suitable for off-load switch Yes
Suitable for motor safety switch Yes
Suitable for overload relay Yes
Operating / setting temperature -25-70 °C
Storage temperature -25-70 °C
Frequency 0-60 Hz
Terminal marking indication Yes
Terminals capacity 0.5-1.5 mm²

4 documents
Instruction Use
LE08441AC.pdf pdf (1.78 Mo)
Workshop Book
Technical Guide
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0214.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0202.pdf pdf (0.1 Mo)