تجاوز إلى المحتوى الرئيسي
Logo print

Shunt trip - for DRX - 100/130 V~

LEGRAND

Shunt trip - for DRX - 100/130 V~

REF. 027153 EAN. 3245060271534
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 100-130 V
Rated control supply voltage AC 60 Hz 100-130 V
Voltage type for actuating AC
Type of electric connection Screw connection
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Suitable for power circuit breaker Yes
Suitable for off-load switch Yes
Suitable for motor safety switch Yes
Suitable for overload relay Yes

1 document
Instruction Use
LE11967AB.pdf pdf (1 Mo)
5 documents
Catalogue Technical Page
ex223001_0141.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0139.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0149.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_0147.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_0133.pdf pdf (0.16 Mo)