تجاوز إلى المحتوى الرئيسي
Logo print

Shunt release - for DPX/DPX-I/DPX-IS - coil voltage 110 V~/=

LEGRAND

Shunt release - for DPX/DPX-I/DPX-IS - coil voltage 110 V~/=

REF. 026166 EAN. 3245060261665
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 110-110 V
Rated control supply voltage AC 60 Hz 110-110 V
Rated control supply voltage DC 110-110 V
Voltage type for actuating AC/DC
Type of electric connection Other
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Suitable for power circuit breaker Yes
Suitable for off-load switch Yes
Suitable for motor safety switch Yes
Suitable for overload relay Yes

1 document
Instruction Use
LE06754AB.pdf pdf (1.53 Mo)
3 documents
Catalogue Technical Page
ex223001_0254.pdf pdf (0.03 Mo)
Catalogue Technical Page
ex223001_0253.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_0252.pdf pdf (0.09 Mo)