تجاوز إلى المحتوى الرئيسي
Logo print

Time-lag modules release - for Cat.Nos 0 261 90/91

LEGRAND

Time-lag modules release - for Cat.Nos 0 261 90/91

REF. 422623 EAN. 3414970543080
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage DC 24-24 V
Voltage type for actuating DC
Type of electric connection Screw connection
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Delayed Yes
Suitable for power circuit breaker Yes
Suitable for off-load switch Yes
Suitable for motor safety switch Yes
Suitable for overload relay Yes

4 documents
Instruction Use
LE07103AD.pdf pdf (1.12 Mo)
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0184.pdf pdf (0.08 Mo)