تجاوز إلى المحتوى الرئيسي
Logo print

Undervoltage releases for DRX/DPX³ - 220-240 V~

LEGRAND

Undervoltage releases for DRX/DPX³ - 220-240 V~

REF. 422248 EAN. 3414970335807
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 230-230 V
Rated control supply voltage AC 60 Hz 230-230 V
Rated control supply voltage DC 230-230 V
Voltage type for actuating AC/DC
Type of electric connection Screw connection
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Delayed No
Suitable for power circuit breaker Yes
Suitable for off-load switch Yes
Suitable for motor safety switch Yes
Suitable for overload relay Yes

4 documents
Instruction Use
LE07103AD.pdf pdf (1.12 Mo)
Technical Guide
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0184.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_0135.pdf pdf (0.1 Mo)