RCBO DX3 10000A 1 pole 20A curve C type A 100mA
DX³
LEGRAND
RCBO DX3 10000A 1 pole 20A curve C type A 100mA
REF. 418991
EAN.
3414971022997
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles (total) | 1 |
---|---|
Number of protected poles | 1 |
Rated voltage | 240 V |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 4000 kV |
Rated current | 20 A |
Rated fault current | 0.1 A |
Leakage current type | A |
Current limiting class | 3 |
Rated short-circuit breaking capacity according to IEC 60947-2 | 10 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 10000 kA |
Disconnection characteristic | Undelayed |
Voltage type | AC |
Frequency | 50/60 Hz |
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
With interlocking device | Yes |
Pollution degree | 2 |
Ambient temperature during operating | -25-70 °C |
Width in number of modular spacings | 1 |
Built-in depth | 74.4 mm |
Flush-mounted installation | No |
---|---|
Anti-nuisance tripping version | No |
Degree of protection (IP) | IP20 |
Connectable conductor cross section solid-core | 0.75-16 mm² |
Connectable conductor cross section multi-wired | 0.75-10 mm² |
Width | 17.7 mm |
Height | 97 mm |
Depth | 74.4 mm |
Degree of impact strength (IK) | IK02 |
Storage temperature | -40-70 °C |
Nominal voltage | 170-264 V |
Electric supplying direction | Other |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Busbar and cable |
Label space/information surface | Yes |
Mounting method | DIN rail |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-IT-20333
(0.21 Mo)
SELECT AN ACTION