تجاوز إلى المحتوى الرئيسي
Logo print

External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.

Daker DK+ LEGRAND

External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.

REF. 310667 EAN. 3414970827081
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Battery/accumulator
Accessory Yes
Spare part No
Width 440 mm
Height 88 mm
Depth 600 mm
Operating / setting temperature 0-20 °C
Storage temperature 0-40 °C
Halogen free Yes

2 documents
Instruction Use
LE09779AC.pdf pdf (7.29 Mo)
Technical Guide
EXB21082_EN.pdf pdf (11.02 Mo)
1 document
Catalogue Commercial Page
ex223001_0934.pdf pdf (0.08 Mo)