تجاوز إلى المحتوى الرئيسي
Logo print

Plug-in replacement modules for SPD - T2 - 20 kA/pole

LEGRAND

Plug-in replacement modules for SPD - T2 - 20 kA/pole

REF. 412297 EAN. 3414970518163
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

System configuration IT No
System configuration TN Yes
System configuration TN-C Yes
System configuration TN-C-S Yes
System configuration TN-S No
System configuration TT No
System configuration other Yes
Nominal discharge surge current In (8/20) 5 kA
Nominal voltage AC 230 V
Max. continuous voltage AC 320 V
Voltage protection level L-N 1.2 kV
Voltage protection level N-PE 1.5 kV
Integrated backup fuse No
Construction size 1 modular spacing
With remote signalling contact No
Signalling at the device Optical
Category type 2 Yes
Degree of protection (IP) IP20

2 documents
Technical Guide
Instruction Use
LE07586AA_1.pdf pdf (0.34 Mo)
3 documents
Catalogue Technical Page
ex223001_0088-0089.pdf pdf (0.16 Mo)
Catalogue Technical Page
ex223001_0087.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0085.pdf pdf (0.07 Mo)
2 documents
PEP
LGRP-2015-068-V1-EN.pdf pdf (0.62 Mo)
Agreement
OC / CB-AT 4283 (0.27 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل