تجاوز إلى المحتوى الرئيسي
Logo print

SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P+N right

LEGRAND

SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P+N right

REF. 412283 EAN. 3414970517302
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

System configuration IT No
System configuration TN Yes
System configuration TN-C Yes
System configuration TN-C-S Yes
System configuration TN-S No
System configuration TT Yes
System configuration other No
Number of conductors (without earthing) 4
Nominal discharge surge current In (8/20) 25 kA
Nominal voltage AC 400 V
Max. continuous voltage AC 350 V
Voltage protection level 2.5 kV
Voltage protection level L-N 1.5 kV
Voltage protection level N-PE 1.5 kV
Integrated backup fuse No
Mounting method DIN rail (top hat rail) 35 mm
Construction size 8 modular spacing
Max. conductor cross section solid (solid, stranded) 35 mm²
Max. conductor cross section flexible (fine-strand) 25 mm²
With remote signalling contact Yes
Signalling at the device Optical
Category type 2 No
Degree of protection (IP) IP20

4 documents
Technical Sheet
F02063FR-03.pdf pdf (0.49 Mo)
Instruction Use
LE07114AA-04.pdf pdf (0.39 Mo)
Technical Guide
Technical Sheet
F02063EN-03.pdf pdf (0.5 Mo)
3 documents
Catalogue Technical Page
ex223001_0087.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0084.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0088-0089.pdf pdf (0.16 Mo)
1 document
3D Autocad
412283.dwg dwg (0.17 Mo)
1 document
Agreement
OC / CB-NL-49804 (0.1 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل