تجاوز إلى المحتوى الرئيسي
Logo print

Lightning arrester T2 40KA 2 poles

- LEGRAND

Lightning arrester T2 40KA 2 poles

REF. 412226 EAN. 3414970518040
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

System configuration IT No
System configuration TN Yes
System configuration TN-C Yes
System configuration TN-C-S Yes
System configuration TN-S No
System configuration TT Yes
System configuration other No
Number of conductors (without earthing) 2
Nominal discharge surge current In (8/20) 5 kA
Nominal voltage AC 230 V
Max. continuous voltage AC 320 V
Voltage protection level L-N 1.2 kV
Voltage protection level N-PE 1.5 kV
Integrated backup fuse No
Mounting method DIN rail (top hat rail) 35 mm
Construction size 2 modular spacing
Max. conductor cross section solid (solid, stranded) 35 mm²
Max. conductor cross section flexible (fine-strand) 25 mm²
With remote signalling contact No
Signalling at the device Optical
Category type 2 Yes
Degree of protection (IP) IP20

4 documents
Technical Sheet
F02060EN_05.pdf pdf (0.62 Mo)
Technical Sheet
F02060FR_06.pdf pdf (0.61 Mo)
Technical Guide
Instruction Use
LE07561AA_6.pdf pdf (0.53 Mo)
3 documents
Catalogue Technical Page
ex223001_0088-0089.pdf pdf (0.16 Mo)
Catalogue Technical Page
ex223001_0087.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0085.pdf pdf (0.07 Mo)
1 document
3D Autocad
412226.dwg dwg (0.19 Mo)
2 documents
PEP
LGRP-2015-068-V1-EN.pdf pdf (0.62 Mo)
Agreement
OC / CB-AT 4283 (0.27 Mo)