تجاوز إلى المحتوى الرئيسي
Logo print

Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 71/73

LEGRAND

Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 71/73

REF. 003974 EAN. 3245060039745
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

System configuration IT No
System configuration TN Yes
System configuration TN-C Yes
System configuration TN-C-S Yes
System configuration TN-S No
System configuration TT No
System configuration other Yes
Nominal discharge surge current In (8/20) 10 kA
Nominal voltage AC 400 V
Max. continuous voltage AC 275 V
Voltage protection level 1.2 kV
Voltage protection level L-N 1 kV
Integrated backup fuse No
Construction size 1 modular spacing
With remote signalling contact No
Signalling at the device Optical
Category type 2 Yes
Degree of protection (IP) IP20

1 document
Technical Guide
3 documents
Catalogue Technical Page
ex223001_0088-0089.pdf pdf (0.16 Mo)
Catalogue Technical Page
ex223001_0087.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0086.pdf pdf (0.07 Mo)
3 documents
Agreement
OC / CB-FR_705325 (0.71 Mo)
PEP
LGRP-2014-004-v1-fr.pdf pdf (0.97 Mo)
Agreement
NF-NF012_1865 (0.88 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل