تجاوز إلى المحتوى الرئيسي
Logo print

TV plug - Ø 9.52 mm - female plug

LEGRAND

TV plug - Ø 9.52 mm - female plug

REF. 050010 EAN. 3245060500108
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Plug
Type of connector Other
Elbow plug No
Contact type Female
Connection type Other
Cable type Other
Insulated mounting Yes
Colour White

1 document
Catalogue Commercial Page
ex223001_0836.pdf pdf (0.13 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل