تجاوز إلى المحتوى الرئيسي
Logo print

UHD modular fibre optic drawer with cord management at front and back 1U to be equipped with cassettes

LCS³ LEGRAND

UHD modular fibre optic drawer with cord management at front and back 1U to be equipped with cassettes

REF. 032150 EAN. 3414970962263
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for number of module inserts 12
With front plate Yes
With housing Yes
With pigtails No
Fibre type Other
Colour Black
RAL-number 9017
Mounting method 482.6 mm (19 inch) mounting
Number of height units 1
Height 44 mm
Width 483 mm
Depth 598 mm

3 documents
Technical Sheet
S000099681FR-02.pdf pdf (1.78 Mo)
Technical Sheet
S000099681EN-02.pdf pdf (1.79 Mo)
Instruction Use
LE10267AD.pdf pdf (3.06 Mo)
1 document
Catalogue Commercial Page
ex223001_1002.pdf pdf (0.18 Mo)