Fibre optic cassette - preterminated MTP to 12 SC - singlemode OS2 - polarity A/C
LCS³
LEGRAND
Fibre optic cassette - preterminated MTP to 12 SC - singlemode OS2 - polarity A/C
REF. 032145
EAN.
3414970962201
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 12 |
---|---|
With number of couplings/adapters | 12 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Single mode |
Fibre class | OS2 |
Type of connector external | SC duplex |
Type of connector interior | MT/MPO |
---|---|
Colour | Black |
RAL-number | 9017 |
Mounting method | Other |
Height | 43.7 mm |
Width | 110 mm |
Depth | 196 mm |
9 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION