تجاوز إلى المحتوى الرئيسي
Logo print

Fibre optic cassette - preterminated MTP to 24 LC - multimode OM4 - polarity A/C

LCS³ LEGRAND

Fibre optic cassette - preterminated MTP to 24 LC - multimode OM4 - polarity A/C

REF. 032142 EAN. 3414970962140
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for number of couplings/adapters 24
With number of couplings/adapters 24
With front plate No
With housing Yes
With pigtails No
Fibre type Multi mode 50/125
Fibre class OM4
Type of connector external LC-Duplex
Type of connector interior MT/MPO
Colour Black
RAL-number 9017
Mounting method Other
Height 43.7 mm
Width 110 mm
Depth 196 mm

9 documents
Instruction Use
LE11988AC.pdf pdf (12.38 Mo)
Technical Sheet
S000110252EN-03.pdf pdf (3.04 Mo)
Technical Sheet
S000099493EN-05.pdf pdf (4.19 Mo)
Technical Sheet
S000110252FR-03.pdf pdf (2.96 Mo)
Technical Sheet
S000110251EN-04.pdf pdf (4.67 Mo)
Technical Sheet
S000110251FR-04.pdf pdf (4.67 Mo)
Instruction Use
LE12090AC.pdf pdf (7.89 Mo)
Technical Sheet
S000099493FR-05.pdf pdf (4.24 Mo)
Instruction Use
LE10103AE.pdf pdf (11.73 Mo)
1 document
Catalogue Commercial Page
ex223001_1001.pdf pdf (0.08 Mo)
2 documents
BIM Data
Cassettes MTP.rfa rfa (1.13 Mo)
BIM Data
MTP cassettes.rfa rfa (1.12 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل