Separation partition for Snap-on or Universal DLP-S trunking
DLP-S
LEGRAND
Separation partition for Snap-on or Universal DLP-S trunking
REF. 638008
EAN.
3245066380087
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 1-fold |
---|---|
Suitable for duct depth | 50 mm |
Type of fastening | Snap on |
Length | 2000 mm |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
---|---|
Operating / setting temperature | -5-60 °C |
Colour | White |
Degree of impact strength (IK) | Other |
Width | 21.1 mm |
Height | 41 mm |
Storage temperature | -25-60 °C |
2 documents
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION