تجاوز إلى المحتوى الرئيسي
Logo print

Undervoltage release - for DRX - 48 V~/=

LEGRAND

Undervoltage release - for DRX - 48 V~/=

REF. 027162 EAN. 3245060271626
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 48-48 V
Rated control supply voltage AC 60 Hz 48-48 V
Rated control supply voltage DC 48-48 V
Voltage type for actuating AC/DC
Type of electric connection Other
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Delayed No
Suitable for power circuit breaker Yes
Suitable for off-load switch Yes
Suitable for motor safety switch Yes
Suitable for overload relay Yes

1 document
Instruction Use
LE11967AB.pdf pdf (1 Mo)
5 documents
Catalogue Technical Page
ex223001_0141.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0139.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0149.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_0147.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_0133.pdf pdf (0.16 Mo)