Ammeter cam switch Lexic - 3-phase - 4 positions - 3 modules - fixing on rail
LEGRAND
Ammeter cam switch Lexic - 3-phase - 4 positions - 3 modules - fixing on rail
REF. 004650
EAN.
3245060046507
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With zero (off) position | Yes |
---|---|
Device construction | Other |
Modular version | Yes |
With control element | No |
---|---|
Degree of protection (IP) | IP50 |
Degree of protection (NEMA) | Other |
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION