تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ with Netatmo - Starter pack for a connected installation

Arteor™ with Netatmo LEGRAND

Arteor™ with Netatmo - Starter pack for a connected installation

REF. 574227 EAN. 3414971353268
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequent bidirectional Yes
Model Multiple interface
Mounting method Flush-mounted
Max. number of devices per channel 100
Demounting protection Yes
With LED indication Yes
Updateable Yes
Operating voltage 230-250 V
Voltage type AC
Protocol TCP/IP
Provider dependent No
Visualization Yes
Web-Server No
Radio interface Yes
IR interface No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Terminal marking indication Yes
Type of load Not applicable
Halogen free Yes
Connection type Push-in clamp , Cable
Terminals capacity 0.75-2.5 mm²
Label space/information surface No
Fitted with USB plug No
Contains Batteries and/or Accumulator Yes
Addressable No
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Wifi network , Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Connected devices interface
Connectable by Internet box Yes

2 documents
Technical Sheet
F02616EN-00.pdf pdf (0.62 Mo)
Instruction Use
LE11046AA.pdf pdf (8.08 Mo)
1 document
Catalogue Commercial Page
ex223001_0606.pdf pdf (0.1 Mo)
2 documents
Agreement
Agreement
OC / CB-FR_707098 (0.67 Mo)